Quantity | Unit price |
---|---|
100 - 499 | £ 1.9864 |
500 + | £ 1.9432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 18.0 mm |
---|---|
Spacer Length | 0.709 in |
Thread Length | 14.0 mm |
Thread Length | 0.551 in |
Internal Thread Length | 12.0 mm |
Internal Thread Length | 0.472 in |
Thread Size | M8 |
Thread Type | Metric |
Type | Male-Female Undercut Spacer |
Spacer Shape | Hexagonal |
Full Material | Aluminium |
Finish | No Finish |
Specifications | DIN 76-B |
Standard | DIN |
Standard | BR |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue