| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4021 |
| 500 - 999 | £ 0.3952 |
| 1000 + | £ 0.3868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 5.0 mm |
|---|---|
| Spacer Length | 0.197 in |
| Thread Length | 2.5 mm |
| Thread Length | 0.098 in |
| Internal Thread Length | 2.5 mm |
| Internal Thread Length | 0.098 in |
| Thread Size | M4 |
| Thread Type | Metric |
| Type | Female-Female Spacer |
| Spacer Shape | Hexagonal |
| Full Material | Mild Steel |
| Finish | Zinc Plated |
| Specifications | Zn3-5 B |
| Specifications | 11SMmpb37 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue