10226537
301620041556
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.7477 |
| 250 - 999 | £ 1.7201 |
| 1000 + | £ 1.6789 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.394 in |
|---|---|
| Distance Across Flats | 10.0 mm |
| Spacer Length | 0.787 in |
| Spacer Length | 20.0 mm |
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Colour | Steel |
| Finish | Stainless Steel |
| Full Material | 303 Stainless Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M6 |
| Thread Type | Metric |
| Type | Female-Female |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue