20124618
301420040050
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.4642 |
| 100 + | £ 0.663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 7.0 mm |
|---|---|
| Distance Across Flats | 0.276 in |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
| Thread Length | 10.0 mm |
| Thread Length | 0.394 in |
| Colour | Natural |
| Finish | Nickel Plated |
| Full Material | Brass |
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Thread Type | Metric |
| Type | Female-Female |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue