10226179
301510040050
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4334 |
| 500 - 999 | £ 0.4252 |
| 1000 + | £ 0.4155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.315 in |
|---|---|
| Distance Across Flats | 8.0 mm |
| Spacer Length | 0.394 in |
| Spacer Length | 10.0 mm |
| Thread Length | 0.197 in |
| Thread Length | 5.0 mm |
| Colour | Brass |
| Finish | Nickel Plated |
| Full Material | Brass |
| Spacer Shape | Hexagonal |
| Thread Size | M5 |
| Thread Type | Metric |
| Type | Female-Female |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue