| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4422 |
| 500 - 999 | £ 0.4323 |
| 1000 + | £ 0.4238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.276 in |
|---|---|
| Distance Across Flats | 7.0 mm |
| Spacer Length | 11.0 mm |
| Spacer Length | 0.433 in |
| Thread Length | 5.5 mm |
| Thread Length | 0.217 in |
| Colour | Steel |
| Finish | Zinc Plated |
| Full Material | Mild Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Thread Type | Metric |
| Type | Female-Female |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue