10226704
301830041152
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 6.344 |
| 50 + | £ 6.2201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.512 in |
|---|---|
| Distance Across Flats | 13.0 mm |
| Spacer Length | 1.181 in |
| Spacer Length | 30.0 mm |
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Colour | Steel |
| Finish | Zinc Plated |
| Full Material | Mild Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M8 |
| Thread Type | Metric |
| Type | Female-Female |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue