20054915
315415041058
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 7.0 mm |
|---|---|
| Distance Across Flats | 0.276 in |
| Spacer Length | 15.0 mm |
| Spacer Length | 0.591 in |
| Thread Length | 8.0 mm |
| Thread Length | 0.315 in |
| Colour | Steel |
| Finish | Zinc Plated |
| Full Material | Hardened Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M4;Self Tapping |
| Thread Type | Metric |
| Type | Male-Female Self-Tapping Spacer |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue