Quantity | Unit price |
---|---|
100 - 499 | £ 2.0815 |
500 + | £ 2.0385 |
Spacer Length | 55.0 mm |
---|---|
Thread Length | 8.0 mm |
Internal Thread Length | 10.0 mm |
Thread Size | M5 |
Thread Type | Metric |
Type | Male-Female Undercut Spacer |
Spacer Shape | Hexagonal |
Full Material | Brass |
Finish | Nickel Plated |
Specifications | DIN 76-B |
Standard | DIN |
Standard | BR |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly