Quantity | Unit price |
---|---|
100 - 999 | £ 0.4425 |
1000 + | £ 0.4341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 18.0 mm |
---|---|
Spacer Length | 0.709 in |
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Internal Thread Length | 6.0 mm |
Internal Thread Length | 0.236 in |
Thread Size | M2 |
Thread Type | Metric |
Type | Male-Female Undercut Spacer |
Spacer Shape | Hexagonal |
Full Material | Brass |
Finish | Nickel Plated |
Specifications | DIN 76-B |
Standard | DIN |
Standard | BR |
Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue