Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
10200377 £ 2.1699 - £ 2.2144 779 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
60.0 mm
£ 2.0658 - £ 2.0658 8 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
40.0 mm
£ 2.5117 - £ 2.5711 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
60.0 mm
10200438 £ 1.4074 - £ 1.4371 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
15.0 mm
10200469 £ 1.7537 - £ 1.7983 752 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
30.0 mm
£ 4.5924 - £ 4.6816 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
90.0 mm
£ 2.8486 - £ 2.9036 4425 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
50.0 mm
£ 2.8211 - £ 2.8761 Request the lead time here
M6
10.0 mm
Zinc Plated
12.0 mm
50.0 mm
£ 3.7843 - £ 3.8669 2800 In stock
M6
10.0 mm
Stainless Steel
12.0 mm
50.0 mm
£ 1.3761 - £ 1.4449 905 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
50.0 mm
£ 2.0337 - £ 2.115 6225 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
50.0 mm
£ 2.8761 - £ 2.9311 Request the lead time here
M5
8.0 mm
Stainless Steel
10.0 mm
50.0 mm
£ 4.4449 - £ 4.5412 25 In stock
M6
10.0 mm
Stainless Steel
12.0 mm
60.0 mm
£ 2.9724 - £ 3.0275 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
60.0 mm
£ 0.3302 - £ 0.344 Request the lead time here
M3
5.5 mm
Zinc Plated
2.5 mm
5.0 mm
£ 0.849 - £ 0.8834 Request the lead time here
M3
5.5 mm
Stainless Steel
9.0 mm
20.0 mm
£ 2.8348 - £ 2.8899 979 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
40.0 mm
£ 0.9482 - £ 0.9873 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
45.0 mm
£ 3.175 - £ 3.2459 150 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
55.0 mm
£ 0.9922 - £ 1.0333 9550 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
45.0 mm
  • of 36
Male To Female Standoff Hexagonal 7.0 mm M4 60.0 mm

10200377

Price Range
£ 2.2144 - £ 2.1699

Stock Levels
779 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10200483

Price Range
£ 2.0658 - £ 2.0658

Stock Levels
8 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10200520

Price Range
£ 2.5711 - £ 2.5117

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10200438

Price Range
£ 1.4371 - £ 1.4074

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10200469

Price Range
£ 1.7983 - £ 1.7537

Stock Levels
752 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

10200650

Price Range
£ 4.6816 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10226391

Price Range
£ 2.9036 - £ 2.8486

Stock Levels
4425 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226612

Price Range
£ 2.8761 - £ 2.8211

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226629

Price Range
£ 3.8669 - £ 3.7843

Stock Levels
2800 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10226100

Price Range
£ 1.4449 - £ 1.3761

Stock Levels
905 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10226407

Price Range
£ 2.115 - £ 2.0337

Stock Levels
6225 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10226414

Price Range
£ 2.9311 - £ 2.8761

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10226650

Price Range
£ 4.5412 - £ 4.4449

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10226445

Price Range
£ 3.0275 - £ 2.9724

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10225684

Price Range
£ 0.344 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10225806

Price Range
£ 0.8834 - £ 0.849

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10226599

Price Range
£ 2.8899 - £ 2.8348

Stock Levels
979 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096628

Price Range
£ 0.9873 - £ 0.9482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 55.0 mm

10226421

Price Range
£ 3.2459 - £ 3.175

Stock Levels
150 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096635

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
9550 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated