| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.2044 |
| 100 + | £ 0.546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 6.0 mm |
|---|---|
| Distance Across Flats | 0.236 in |
| Spacer Length | 0.591 in |
| Spacer Length | 15.0 mm |
| Finish | Zinc |
| Full Material | Mild Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Thread Type | Metric |
| Type | Male-Male Self Tapping Spacer |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue