Menu Search

Female To Female Standoff 7.0 mm M4 30.0 mm Steel

This female to female zinc plated steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Essentra Part Number:

20054335

Manufacturer Part Number:

301430041152

8755 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.8189
Standard pack: 50

Order in multiple of 50

Total price:

£ 40.95

50 x £ 0.8189

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 7.0 mm
Spacer Length 30.0 mm
Thread Length 10.0 mm
Colour Steel
Finish Zinc Plated
Full Material Mild Steel
Spacer Shape Hexagonal
Thread Size M4
Thread Type Metric
Type Female-Female
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us