Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Series Code :SR1579

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Knob Length Thread Size Mount Type Thread Length Knob Material View
£ 2.1686 - £ 2.197 10 In stock
M5
10.0 mm
£ 1.8851 - £ 1.9702 3 In stock
32.0 mm
M6
Screw Mount
Nylon
£ 0.6619 - £ 2.2802 3000 In stock
M5
Nylon
£ 1.5024 - £ 4.4383 Request the lead time here
M8
Nylon
Request the lead time here
46.0 mm
M6
Threaded Stud
Stainless Steel
Request the lead time here
58.0 mm
M10
Threaded Stud
Stainless Steel
£ 4.4082 - £ 4.7909 13 In stock
M8
Enhanced Nylon
10214329 £ 6.0524 - £ 6.4351 103 In stock
M10
Enhanced Nylon
£ 0.7243 - £ 2.8703 49 In stock
28.0 mm
M5
Screw Mount
Nylon
£ 1.5733 - £ 3.4815 60 In stock
33.0 mm
M8
Screw Mount
Nylon
20 In stock
46.0 mm
M8
Threaded Stud
Stainless Steel
80 In stock
58.0 mm
M10
Threaded Stud
Stainless Steel
£ 5.698 - £ 6.0666 Request the lead time here
M10
Enhanced Nylon
£ 0.9556 - £ 0.9556 Request the lead time here
M6
Nylon
£ 2.2678 - £ 2.2962 Request the lead time here
26.0 mm
M5
Screw Mount
Nylon
£ 4.2849 - £ 4.4616 Request the lead time here
25.0 mm
M6
Stud
Stainless Steel
£ 1.8851 - £ 1.9702 5 In stock
20.0 mm
M4
Screw Mount
Nylon
£ 1.8851 - £ 1.9702 20 In stock
32.0 mm
M6
Screw Mount
Nylon
100 In stock
46.0 mm
M6
Threaded Stud
Stainless Steel
180 In stock
46.0 mm
M8
Threaded Stud
Stainless Steel
  • of 2
Wing Knob M5 10.0 mm Glass Fibre Reinforced Nylon Based Techno Polymer

10222430

Price Range
£ 2.197 - £ 2.1686

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    13.0 mm
  • Thread Length
    10.0 mm
Wing Knob M6 32.0 mm 13.0 mm 20.0 mm Nylon

10222485

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M5 Nylon

10159781

Price Range
£ 2.2802 - £ 0.6619

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M5
  • Commodity Code
    7318190090
Wing Knob M8 33.0 mm Nylon

10159828

Price Range
£ 4.4383 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob M6 46.0 mm Stainless Steel

10194744


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194782


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M8 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

10214343

Price Range
£ 4.7909 - £ 4.4082

Stock Levels
13 In stock
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob M10 67.0 mm 24.0 mm 30.0 mm Enhanced Nylon

10214329

Price Range
£ 6.4351 - £ 6.0524

Stock Levels
103 In stock
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    21.5 mm
  • Thread Size
    M10
  • Commodity Code
    7326909890
Wing Knob M5 25.0 mm Nylon

10159798

Price Range
£ 2.8703 - £ 0.7243

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Wing Knob M8 30.0 mm Nylon

10313916

Price Range
£ 3.4815 - £ 1.5733

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
  • Knob Length
    33.0 mm
Wing Knob M8 46.0 mm Stainless Steel

10194751


Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194799


Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M10 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

10214350

Price Range
£ 6.0666 - £ 5.698

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M10
  • Commodity Code
    3926300090
Wing Knob M6 Nylon

10159804

Price Range
£ 0.9556 - £ 0.9556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M6
  • Commodity Code
    3926300090
Wing Knob M5 26.0 mm 13.0 mm 16.0 mm Nylon

10222447

Price Range
£ 2.2962 - £ 2.2678

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 25.0 mm Stainless Steel

10271810

Price Range
£ 4.4616 - £ 4.2849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M4 20.0 mm 9.5 mm 6.0 mm Nylon

10222416

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 32.0 mm 13.0 mm 10.0 mm Nylon

10222461

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 46.0 mm Stainless Steel

10194720


Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M8 46.0 mm Stainless Steel

10194768


Stock Levels
180 In stock
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm