10222461
259061059935
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 1.9702 |
| 50 - 999 | £ 1.956 |
| 1000 + | £ 1.8851 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Polyamide |
| Knob Material | Nylon |
| Knob Shape | Staggered |
| Mount Type | Screw Mount |
| Handle Height | 15.0 mm |
| Handle Height | 0.591 in |
| Knob Length | 32.0 mm |
| Knob Length | 1.26 in |
| Thread Size | M6 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue