10313916
KTSW-33M08M30
| Quantity | Unit price |
|---|---|
| 30 - 299 | £ 3.4815 |
| 300 + | £ 1.5733 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Knob Material | Nylon |
| Knob Shape | Thumb |
| Mount Type | Screw Mount |
| Knob Length | 33.0 mm |
| Knob Length | 1.299 in |
| Thread Size | M8 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue