Quantity | Unit price |
---|---|
10 - 49 | £ 1.903 |
50 - 999 | £ 1.8893 |
1000 + | £ 1.8209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide |
Knob Material | Nylon |
Knob Shape | Staggered |
Mount Type | Screw Mount |
Handle Height | 15.0 mm |
Handle Height | 0.591 in |
Handle Width | 13.0 mm |
Handle Width | 0.512 in |
Knob Length | 32.0 mm |
Knob Length | 1.26 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M6 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue