10271810
491370
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 4.4616 |
| 100 - 199 | £ 4.3732 |
| 200 + | £ 4.2849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Insert Material | Stainless Steel |
| Knob Material | Stainless Steel |
| Knob Shape | Thumb |
| Mount Type | Stud |
| Knob Length | 0.984 in |
| Knob Length | 25.0 mm |
| Thread Size | M6 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue