Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.067 - £ 2.7531 | Request the lead time here |
1.0
|
2.0
|
304 Stainless Steel
|
6.0
|
6.0
|
M3
|
||
| £ 2.7079 - £ 3.6106 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
12.0
|
M6
|
||
| £ 4.3778 - £ 5.8311 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
40.0
|
M6
|
||
| £ 3.7821 - £ 5.0368 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| £ 5.0007 - £ 6.6706 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| £ 4.9736 - £ 6.6254 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
50.0
|
M6
|
||
| £ 2.5906 - £ 3.4571 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
10.0
|
M6
|
||
| £ 2.5364 - £ 3.3849 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
8.0
|
M6
|
||
| £ 5.5964 - £ 7.4559 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
50.0
|
M10
|
||
| £ 5.6235 - £ 7.501 | Request the lead time here |
1.8
|
7.5
|
304 Stainless Steel
|
19.0
|
35.0
|
M12
|
||
| £ 4.5945 - £ 6.129 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
35.0
|
M4
|
||
| £ 4.8923 - £ 6.5261 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
30.0
|
M10
|
||
| £ 4.3417 - £ 5.786 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
35.0
|
M5
|
||
| £ 3.3037 - £ 4.4049 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
20.0
|
M6
|
||
| £ 3.0058 - £ 4.0077 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
16.0
|
M5
|
||
| £ 4.5764 - £ 6.1019 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
40.0
|
M6
|
||
| £ 2.7892 - £ 3.7189 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
12.0
|
M6
|
||
| £ 3.9897 - £ 5.3166 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
30.0
|
M8
|
||
| £ 3.6377 - £ 4.8472 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
25.0
|
M5
|
||
| £ 3.43 - £ 4.5764 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
20.0
|
M8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue