| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.3849 |
| 100 - 249 | £ 3.0509 |
| 250 - 499 | £ 2.8794 |
| 500 - 999 | £ 2.7079 |
| 1000 + | £ 2.5364 |
| l1 | 8.0 |
|---|---|
| d1 | M6 |
| d2 | 1.6 |
| H1 | 4.0 |
| A/F | 10.0 |
| Material | 316 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue