Quantity | Unit price |
---|---|
1 - 99 | £ 6.1019 |
100 - 249 | £ 5.4881 |
250 - 499 | £ 5.1902 |
500 - 999 | £ 4.8833 |
1000 + | £ 4.5764 |
l1 | 40.0 |
---|---|
d1 | M6 |
d2 | 1.6 |
H1 | 4.0 |
A/F | 10.0 |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue