Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L d Type View
62MP0875V £ 0.146 - £ 0.1488 Request the lead time here
25.8 mm
Black
11.5 mm
22.2 mm
16.0 mm
62VP100BM11 £ 0.0814 - £ 0.1005 Request the lead time here
30.1 mm
Natural
11.5 mm
25.4 mm
25.4 mm
3
£ 6.657 - £ 9.3198 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 3.1185 - £ 4.851 200 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
4
110491 £ 0.1573 - £ 0.1601 Request the lead time here
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
£ 3.0402 - £ 4.7293 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 6.2909 - £ 8.8073 200 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
34002734E £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 6.7519 - £ 9.4526 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
2
34002741E £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 3.0405 - £ 4.7296 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
2
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 7.1857 - £ 10.0601 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
34002763E £ 3.0402 - £ 4.7293 500 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
  • of 5
Vent Plug Heat Stabilized Nylon Black

62MP0875V

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    25.8 mm
  • H
    11.5 mm
  • L
    22.2 mm
  • Material
    Nylon
Vent Plug Heat Stabilized Nylon 6/6 Natural

62VP100BM11

Price Range
£ 0.1005 - £ 0.0814

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • D
    30.1 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6/6
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Grey

34002735E

Price Range
£ 9.3198 - £ 6.657

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

34002744E

Price Range
£ 4.851 - £ 3.1185

Stock Levels
200 In stock
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug Heat Stabilized Nylon Black

110491

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Black

34002749E

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

34002733E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

34002754E

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

34002736E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

34002740E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

34002734E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

34002737E

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

34002741E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Grey

34002742E

Price Range
£ 4.7296 - £ 3.0405

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

34002738E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 1350L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

34002759E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

34002748E

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

34002745E

Price Range
£ 10.0601 - £ 7.1857

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Black

34002747E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

34002763E

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
500 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6