10207116
1334475
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 3.7018 |
| 500 + | £ 3.633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 17.0 mm |
|---|---|
| D | 0.669 in |
| H | 21.6 mm |
| H | 0.85 in |
| L | 0.394 in |
| L | 10.0 mm |
| Thread Size | M20 |
| Material | PA |
| Colour | Grey |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue