Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.3826 - £ 0.4403 Request the lead time here
M3.5
Natural
PA
15.9 mm
£ 1.1126 - £ 1.158 590 In stock
M3
Natural
Nylon
30.0 mm
10341568 £ 0.4309 - £ 0.4954 25960 In stock
M3
Natural
PA
22.2 mm
£ 0.3826 - £ 0.4403 Request the lead time here
M4
Natural
PA
15.9 mm
£ 0.8263 - £ 0.8603 1564 In stock
M3
Natural
Nylon
8.0 mm
£ 1.0148 - £ 1.0574 Request the lead time here
M3
Natural
Nylon
12.7 mm
£ 0.349 - £ 0.4014 Request the lead time here
M3.5
Natural
PA
12.7 mm
£ 0.9525 - £ 0.9922 Request the lead time here
M3
Natural
Nylon
20.0 mm
£ 0.3356 - £ 0.3853 6800 In stock
M3
Natural
PA
9.5 mm
£ 0.3423 - £ 0.3933 Request the lead time here
M3
Natural
PA
11.1 mm
£ 0.9525 - £ 0.9922 90 In stock
M3
Natural
Nylon
22.0 mm
£ 0.4524 - £ 0.5195 Request the lead time here
M4
Natural
PA
25.4 mm
£ 0.8731 - £ 0.9085 10800 In stock
M3
Natural
Nylon
15.0 mm
£ 1.0148 - £ 1.0574 724 In stock
M3
Natural
Nylon
25.0 mm
£ 0.3289 - £ 0.3772 Request the lead time here
M4
Natural
PA
6.4 mm
£ 0.5687 - £ 1.1083 1820 In stock
M3
Natural
Nylon
18.0 mm
10341469 £ 0.3289 - £ 0.3772 2000 In stock
M3
Natural
PA
6.4 mm
£ 0.349 - £ 0.4014 Request the lead time here
M4
Natural
PA
12.7 mm
£ 0.849 - £ 0.849 2000 In stock
M2.5
Black
25% Glass Filled Nylon 6
12.0 mm
£ 0.7413 - £ 0.7413 1500 In stock
M3
Black
25% Glass Filled Nylon 6
18.0 mm
  • of 31
Female To Female Standoff Hexagonal 4.8 mm M3.5 15.9 mm

10341575

Price Range
£ 0.4403 - £ 0.3826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    15.9 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 30.0 mm

10226865

Price Range
£ 1.158 - £ 1.1126

Stock Levels
590 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 4.8 mm M4 22.2 mm

10341568

Price Range
£ 0.4954 - £ 0.4309

Stock Levels
25960 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    22.2 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 6.4 mm M4 15.9 mm

10341537

Price Range
£ 0.4403 - £ 0.3826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    15.9 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 8.0 mm

10226780

Price Range
£ 0.8603 - £ 0.8263

Stock Levels
1564 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 5.7 mm 12.7 mm

10226803

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.4 mm M3.5 12.7 mm

10341483

Price Range
£ 0.4014 - £ 0.349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 20.0 mm

10226834

Price Range
£ 0.9922 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.4 mm M3 9.5 mm

10341476

Price Range
£ 0.3853 - £ 0.3356

Stock Levels
6800 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    9.5 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 4.8 mm M3 11.1 mm

10341551

Price Range
£ 0.3933 - £ 0.3423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    11.1 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 22.0 mm

10226841

Price Range
£ 0.9922 - £ 0.9525

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    22.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 4.7 mm M4 25.4 mm

10341513

Price Range
£ 0.5195 - £ 0.4524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.4 mm
  • Full Material
    Polyamide
Female To Female Standoff 5.7 mm 15.0 mm

10226810

Price Range
£ 0.9085 - £ 0.8731

Stock Levels
10800 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 5.7 mm 25.0 mm

10226858

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
724 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.4 mm M4 6.4 mm

10341490

Price Range
£ 0.3772 - £ 0.3289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    6.4 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 18.0 mm

10226827

Price Range
£ 1.1083 - £ 0.5687

Stock Levels
1820 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.4 mm M3 6.4 mm

10341469

Price Range
£ 0.3772 - £ 0.3289

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    6.4 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 6.4 mm M4 12.7 mm

10341506

Price Range
£ 0.4014 - £ 0.349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.0 mm 12.0 mm

10306888

Price Range
£ 0.849 - £ 0.849

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 6.0 mm 18.0 mm

10306802

Price Range
£ 0.7413 - £ 0.7413

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled