10226780
303020000002
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.8603 |
| 250 - 999 | £ 0.8433 |
| 1000 + | £ 0.8263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Thread Size | M3 |
| Spacer Length | 8.0 mm |
| Spacer Length | 0.315 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Distance Across Flats | 5.7 mm |
| Distance Across Flats | 0.224 in |
| Internal Thread Length A | 4.0 mm |
| Internal Thread Length A | 0.157 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue