10341483
14MHTSP008
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.4014 |
| 5000 + | £ 0.349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M3.5 |
| Spacer Length | 12.7 mm |
| Spacer Length | 0.5 in |
| Full Material | Nylon 6/6 |
| Type | Threaded Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.252 in |
| Distance Across Flats | 6.4 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue