Menu Search

Female To Female Standoff 6.0 mm 18.0 mm

Essentra Part Number:

10306802

Manufacturer Part Number:

552204

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.7413
Standard pack: 500

Order in multiple of 500

Total price:

£ 370.65

500 x £ 0.7413

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Thread Size M3
Spacer Length 18.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Distance Across Flats 6.0 mm
Internal Thread Length A 18.0 mm
Maximum Operating Temperature 140 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us