Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.7413 - £ 0.7413 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
12.0 mm
£ 1.2133 - £ 1.2133 Request the lead time here
M4 x 0.7
Black
PPS
8.0 mm
£ 0.6973 - £ 0.6973 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.2551 - £ 0.2593 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
40.0 mm
£ 0.3235 - £ 0.3235 Request the lead time here
M3
Black
PA
35.0 mm
£ 1.0857 - £ 1.0857 5500 In stock
M2.5
Black
25% Glass Filled Nylon 6
25.0 mm
£ 1.1438 - £ 1.1438 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.2268 - £ 0.2352 Request the lead time here
M3
Natural
PA
12.7 mm
£ 0.214 - £ 0.2225 143000 In stock
M3
Natural
PA
9.5 mm
£ 0.265 - £ 0.2707 Request the lead time here
#10-32
Natural
PA
25.4 mm
£ 0.2012 - £ 0.2097 Request the lead time here
M4
Natural
PA
6.4 mm
£ 0.6449 - £ 0.6577 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
8.0 mm
£ 0.6973 - £ 0.6973 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
5.0 mm
£ 0.3982 - £ 0.7175 6500 In stock
M4
Black
25% Glass Filled Nylon 6
18.0 mm
£ 1.1211 - £ 1.1438 32624 In stock
M3
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.7909 - £ 0.8065 2540 In stock
M4
Black
25% Glass Filled Nylon 6
25.0 mm
10339695 £ 0.7257 - £ 0.7413 1000 In stock
M4
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.9542 - £ 0.9542 57290 In stock
M2
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.349 - £ 0.4014 Request the lead time here
M4
Natural
PA
12.7 mm
£ 1.0148 - £ 1.0574 15 In stock
M3
Natural
Nylon
12.7 mm
  • of 31
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10306680

Price Range
£ 0.7413 - £ 0.7413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 7.0 mm 8.0 mm

10354193

Price Range
£ 1.2133 - £ 1.2133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M4 x 0.7
  • Spacer Length
    8.0 mm
  • Full Material
    Polyphenylene Sulfide
  • Commodity Code
    3926909790
Female To Female Standoff 5.0 mm 10.0 mm

10306772

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 40.0 mm

10306840

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 7.0 mm M3 35.0 mm

10641682

Price Range
£ 0.3235 - £ 0.3235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
Female To Female Standoff 5.0 mm 25.0 mm

10306932

Price Range
£ 1.0857 - £ 1.0857

Stock Levels
5500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 6.0 mm 25.0 mm

10306895

Price Range
£ 1.1438 - £ 1.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Cylindrical M3 12.7 mm

10352403

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    12.7 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.4 mm
Female To Female Standoff Cylindrical M3 9.5 mm

10352397

Price Range
£ 0.2225 - £ 0.214

Stock Levels
143000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.4 mm
Female To Female Standoff Cylindrical M5 25.4 mm

10352458

Price Range
£ 0.2707 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    25.4 mm
  • Spacer Shape
    Round
  • Thread Size
    #10-32
  • Diameter
    9.5 mm
Female To Female Standoff Cylindrical M4 6.4 mm

10352410

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    6.4 mm
Female To Female Standoff 6.0 mm 8.0 mm

10339688

Price Range
£ 0.6577 - £ 0.6449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 5.0 mm 5.0 mm

10339664

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 18.0 mm

10339701

Price Range
£ 0.7175 - £ 0.3982

Stock Levels
6500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    18.0 mm
  • Thread Size
    M4
  • Spacer Length
    18.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 6.0 mm 30.0 mm

10339671

Price Range
£ 1.1438 - £ 1.1211

Stock Levels
32624 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 25.0 mm

10339718

Price Range
£ 0.8065 - £ 0.7909

Stock Levels
2540 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 10.0 mm

10339695

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 5.0 mm 10.0 mm

10339657

Price Range
£ 0.9542 - £ 0.9542

Stock Levels
57290 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M2
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 6.4 mm M4 12.7 mm

10341506

Price Range
£ 0.4014 - £ 0.349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 5.7 mm 12.7 mm

10226803

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2