Menu Search

Female To Female Standoff 8.0 mm 18.0 mm

Female to Female polyamide threaded standoff used to separate components in your assembly. Non conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Essentra Part Number:

10339701

Manufacturer Part Number:

1306274

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.7175
500 - 999 £ 0.4153
1000 - 4999 £ 0.4068
5000 + £ 0.3982
Standard pack: 500

Order in multiple of 50

Total price:

£ 35.88

50 x £ 0.7175

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 18.0 mm
Thread Size M4
Spacer Length 18.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Distance Across Flats 8.0 mm
Internal Thread Length A 18.0 mm
Maximum Operating Temperature 140 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us