10352397
15MTSP002
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2225 |
| 5000 - 9999 | £ 0.2182 |
| 10000 + | £ 0.214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Internal Thread Length | 9.5 mm |
| Internal Thread Length | 0.374 in |
| Spacer Shape | Round |
| Thread Size | M3 |
| Diameter | 6.4 mm |
| Diameter | 0.252 in |
| Spacer Length | 9.5 mm |
| Spacer Length | 0.374 in |
| Full Material | Nylon 6/6 |
| Type | Tap Spacer |
| Commodity Code | 7318190090 |
| Body Diameter | 6.4 mm |
| Body Diameter | 0.252 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue