Menu Search

Female To Female Standoff 8.0 mm 40.0 mm

Essentra Part Number:

10306840

Manufacturer Part Number:

552208

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2593
5000 + £ 0.2551
Standard pack: 500

Order in multiple of 500

Total price:

£ 129.65

500 x £ 0.2593

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Thread Size M4
Spacer Length 40.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Distance Across Flats 8.0 mm
Internal Thread Length A 10.0 mm
Maximum Operating Temperature 140 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us