10306680
552190
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.7413 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Spacer Length | 0.472 in |
| Spacer Length | 12.0 mm |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Material Flammability Standard | UL94 HB |
| Type | Female-Female Threaded |
| Commodity Code | 3926909790 |
| Distance Across Flats | 6.0 mm |
| Distance Across Flats | 0.236 in |
| Internal Thread Length A | 0.472 in |
| Internal Thread Length A | 12.0 mm |
| Maximum Operating Temperature | 284 °F |
| Maximum Operating Temperature | 140 °C |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue