Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.085 - £ 0.1958 | Request the lead time here |
0.602 in
15.3 mm
|
M10 x 1;0
|
Red
|
0.575 in
14.6 mm
|
0.409 in
10.4 mm
|
Metric
|
2
|
||
| 10068526 | £ 0.0593 - £ 0.1334 | Request the lead time here |
0.669 in
17.0 mm
|
1/4 in - 19 BSP
|
Red
|
0.413 in
10.5 mm
|
0.177 in
4.5 mm
|
BSP
|
|
|
| 10071038 | £ 0.3529 - £ 0.9567 | 31280 In stock |
1.949 in
49.5 mm
|
1 1/4 in - 11 BSP/GAS
|
Red
|
0.764 in
19.4 mm
|
0.591 in
15.0 mm
|
|
2
|
|
| 10071472 | £ 0.0618 - £ 0.1735 | 30000 In stock |
0.74 in
18.8 mm
|
1/4 in - 19 BSP/GAS
|
Red
|
0.504 in
12.8 mm
|
0.256 in
6.5 mm
|
|
2
|
|
| £ 0.1743 - £ 0.4863 | 9150 In stock |
1.567 in
39.8 mm
|
1 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
||
| 10071663 | £ 0.0581 - £ 0.1637 | 5500 In stock |
0.646 in
16.4 mm
|
1/8 in - 18 BSP/GAS
|
Red
|
0.579 in
14.7 mm
|
0.165 in
4.2 mm
|
|
2
|
|
| 10081822 | £ 0.3742 - £ 1.0497 | 21240 In stock |
2.173 in
55.2 mm
|
1 1/2 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
|
| £ 0.1406 - £ 0.388 | Request the lead time here |
1.315 in
33.4 mm
|
1 1/16 in - 12 UNF/JIC
|
Red
|
1.268 in
32.2 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
||
| £ 0.1956 - £ 0.5368 | Request the lead time here |
1.535 in
39.0 mm
|
1 5/16 in - 12 UNF/JIC
|
Red
|
1.075 in
27.3 mm
|
0.63 in
16.0 mm
|
UNF
|
2
|
||
| £ 0.0651 - £ 0.1828 | 103000 In stock |
0.685 in
17.4 mm
|
7/16 in - 20 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.433 in
11.0 mm
|
UNF
|
2
|
||
| £ 0.0894 - £ 0.1809 | 4000 In stock |
0.685 in
17.4 mm
|
7/16 in - 24 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.28 in
7.1 mm
|
UNF
|
2
|
||
| £ 0.1316 - £ 0.3641 | Request the lead time here |
1.26 in
32.0 mm
|
1 in - 14 UNF/JIC
|
Red
|
1.22 in
31.0 mm
|
0.52 in
13.2 mm
|
UNF
|
2
|
||
| £ 0.1374 - £ 0.5448 | 1400 In stock |
1.287 in
32.7 mm
|
M26 x 1;5
|
Red
|
0.736 in
18.7 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| £ 0.1078 - £ 0.2896 | 18250 In stock |
0.657 in
16.7 mm
|
M12 x 1;5
|
Red
|
0.642 in
16.3 mm
|
0.343 in
8.7 mm
|
Metric
|
2
|
||
| £ 0.0559 - £ 0.1549 | 7500 In stock |
0.583 in
14.8 mm
|
5/16 in - 24 UNF/JIC
|
Red
|
0.776 in
19.7 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| £ 0.1173 - £ 0.3295 | 8000 In stock |
1.134 in
28.8 mm
|
7/8 in - 14 UNF/JIC
|
Red
|
1.264 in
32.1 mm
|
0.535 in
13.6 mm
|
UNF
|
2
|
||
| £ 0.0796 - £ 0.224 | Request the lead time here |
0.89 in
22.6 mm
|
9/16 in - 18 UNF/JIC
|
Red
|
1.028 in
26.1 mm
|
0.421 in
10.7 mm
|
UNF
|
2
|
||
| £ 0.1573 - £ 0.4438 | 1200 In stock |
1.449 in
36.8 mm
|
1 3/16 in - 12 UNF/JIC
|
Red
|
1.252 in
31.8 mm
|
0.531 in
13.5 mm
|
UNF
|
2
|
||
| £ 0.0841 - £ 0.2336 | 9000 In stock |
0.744 in
18.9 mm
|
9/16 in - 24 UNF/JIC
|
Red
|
0.89 in
22.6 mm
|
0.354 in
9.0 mm
|
UNF/JIC
|
2
|
||
| £ 0.1406 - £ 0.388 | 591 In stock |
1.311 in
33.3 mm
|
1 1/16 in - 14 UNF/JIC
|
Red
|
1.26 in
32.0 mm
|
0.539 in
13.7 mm
|
UNF
|
2