Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.085 - £ 0.1958 Request the lead time here
15.3 mm
M10 x 1;0
Red
14.6 mm
10.4 mm
Metric
2
10068526 £ 0.0593 - £ 0.1334 Request the lead time here
17.0 mm
1/4 in - 19 BSP
Red
10.5 mm
4.5 mm
BSP
10071038 £ 0.3529 - £ 0.9567 34480 In stock
49.5 mm
1 1/4 in - 11 BSP/GAS
Red
19.4 mm
15.0 mm
2
10071472 £ 0.0618 - £ 0.1735 37000 In stock
18.8 mm
1/4 in - 19 BSP/GAS
Red
12.8 mm
6.5 mm
2
£ 0.1743 - £ 0.4863 9150 In stock
39.8 mm
1 in - 11 BSP/GAS
Red
27.7 mm
10.8 mm
2
10071663 £ 0.0581 - £ 0.1637 5500 In stock
16.4 mm
1/8 in - 18 BSP/GAS
Red
14.7 mm
4.2 mm
2
10081822 £ 0.3742 - £ 1.0497 21300 In stock
55.2 mm
1 1/2 in - 11 BSP/GAS
Red
27.7 mm
10.8 mm
2
£ 0.1406 - £ 0.388 Request the lead time here
33.4 mm
1 1/16 in - 12 UNF/JIC
Red
32.2 mm
13.8 mm
UNF
2
£ 0.1956 - £ 0.5368 Request the lead time here
39.0 mm
1 5/16 in - 12 UNF/JIC
Red
27.3 mm
16.0 mm
UNF
2
£ 0.0651 - £ 0.1828 43000 In stock
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
£ 0.0894 - £ 0.1809 4000 In stock
17.4 mm
7/16 in - 24 UNF/JIC
Red
27.1 mm
7.1 mm
UNF
2
£ 0.1316 - £ 0.3641 Request the lead time here
32.0 mm
1 in - 14 UNF/JIC
Red
31.0 mm
13.2 mm
UNF
2
£ 0.1374 - £ 0.5448 4400 In stock
32.7 mm
M26 x 1;5
Red
18.7 mm
13.5 mm
Metric
2
£ 0.1078 - £ 0.2896 17750 In stock
16.7 mm
M12 x 1;5
Red
16.3 mm
8.7 mm
Metric
2
£ 0.0559 - £ 0.1549 7500 In stock
14.8 mm
5/16 in - 24 UNF/JIC
Red
19.7 mm
7.4 mm
UNF
2
£ 0.1173 - £ 0.3295 8000 In stock
28.8 mm
7/8 in - 14 UNF/JIC
Red
32.1 mm
13.6 mm
UNF
2
£ 0.0796 - £ 0.224 Request the lead time here
22.6 mm
9/16 in - 18 UNF/JIC
Red
26.1 mm
10.7 mm
UNF
2
£ 0.1573 - £ 0.4438 2050 In stock
36.8 mm
1 3/16 in - 12 UNF/JIC
Red
31.8 mm
13.5 mm
UNF
2
£ 0.0841 - £ 0.2336 9000 In stock
18.9 mm
9/16 in - 24 UNF/JIC
Red
22.6 mm
9.0 mm
UNF/JIC
2
£ 0.1406 - £ 0.388 591 In stock
33.3 mm
1 1/16 in - 14 UNF/JIC
Red
32.0 mm
13.7 mm
UNF
2
  • of 4
Threaded Plug M10 x 1;0 15.3 mm 10.4 mm LDPE - PIR Red

10082966

Price Range
£ 0.1958 - £ 0.085

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10 x 1;0
  • Thread Standard
    Metric
Threaded Plug 1/4 in - 19 BSP 17.0 mm 4.5 mm LDPE - PIR Red

10068526

Price Range
£ 0.1334 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    10.5 mm
  • L
    4.5 mm
  • Thread Size
    1/4 in - 19 BSP
  • Thread Standard
    BSP
Threaded Plug 1 1/4 in - 11 BSP/GAS 49.5 mm 15.0 mm LDPE - PIR Red

10071038

Price Range
£ 0.9567 - £ 0.3529

Stock Levels
34480 In stock
Attributes
  • D
    49.5 mm
  • H
    19.4 mm
  • L
    15.0 mm
  • Thread Size
    1 1/4 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/4 in - 19 BSP/GAS 18.8 mm 6.5 mm LDPE - PIR Red

10071472

Price Range
£ 0.1735 - £ 0.0618

Stock Levels
37000 In stock
Attributes
  • D
    18.8 mm
  • H
    12.8 mm
  • L
    6.5 mm
  • Thread Size
    1/4 in - 19 BSP/GAS
  • Type
    2
Threaded Plug 1 in - 11 BSP/GAS 39.8 mm 10.8 mm LDPE - PIR Red

10072158

Price Range
£ 0.4863 - £ 0.1743

Stock Levels
9150 In stock
Attributes
  • D
    39.8 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/8 in - 18 BSP/GAS 16.4 mm 4.2 mm LDPE - PIR Red

10071663

Price Range
£ 0.1637 - £ 0.0581

Stock Levels
5500 In stock
Attributes
  • D
    16.4 mm
  • H
    14.7 mm
  • L
    4.2 mm
  • Thread Size
    1/8 in - 18 BSP/GAS
  • Type
    2
Threaded Plug 1 1/2 in - 11 BSP/GAS 55.2 mm 10.8 mm LDPE - PIR Red

10081822

Price Range
£ 1.0497 - £ 0.3742

Stock Levels
21300 In stock
Attributes
  • D
    55.2 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1 1/2 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1 1/16 in - 12 UNF/JIC 33.4 mm 13.8 mm LDPE - PIR Red

10071045

Price Range
£ 0.388 - £ 0.1406

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    32.2 mm
  • L
    13.8 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/16 in - 12 UNF/JIC 39.0 mm 16.0 mm LDPE - PIR Red

10071700

Price Range
£ 0.5368 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • D
    39.0 mm
  • H
    27.3 mm
  • L
    16.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 20 UNF/JIC 17.4 mm 11.0 mm LDPE - PIR Red

10072011

Price Range
£ 0.1828 - £ 0.0651

Stock Levels
43000 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 24 UNF/JIC 17.4 mm 7.1 mm LDPE - PIR Red

10083062

Price Range
£ 0.1809 - £ 0.0894

Stock Levels
4000 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    7.1 mm
  • Thread Size
    7/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 in - 14 UNF/JIC 32.0 mm 13.2 mm LDPE - PIR Red

10086735

Price Range
£ 0.3641 - £ 0.1316

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    31.0 mm
  • L
    13.2 mm
  • Thread Size
    1 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M26 x 1;5 32.7 mm 13.5 mm LDPE - PIR Red

10083048

Price Range
£ 0.5448 - £ 0.1374

Stock Levels
4400 In stock
Attributes
  • D
    32.7 mm
  • H
    18.7 mm
  • L
    13.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
Threaded Plug M12 x 1;5 16.7 mm 8.7 mm LDPE - PIR Red

10082980

Price Range
£ 0.2896 - £ 0.1078

Stock Levels
17750 In stock
Attributes
  • D
    16.7 mm
  • H
    16.3 mm
  • L
    8.7 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
Threaded Plug 5/16 in - 24 UNF/JIC 14.8 mm 7.4 mm LDPE - PIR Red

10071847

Price Range
£ 0.1549 - £ 0.0559

Stock Levels
7500 In stock
Attributes
  • D
    14.8 mm
  • H
    19.7 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/8 in - 14 UNF/JIC 28.8 mm 13.6 mm LDPE - PIR Red

10070543

Price Range
£ 0.3295 - £ 0.1173

Stock Levels
8000 In stock
Attributes
  • D
    28.8 mm
  • H
    32.1 mm
  • L
    13.6 mm
  • Thread Size
    7/8 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 9/16 in - 18 UNF/JIC 22.6 mm 10.7 mm LDPE - PIR Red

10071694

Price Range
£ 0.224 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • D
    22.6 mm
  • H
    26.1 mm
  • L
    10.7 mm
  • Thread Size
    9/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 3/16 in - 12 UNF/JIC 36.8 mm 13.5 mm LDPE - PIR Red

10082409

Price Range
£ 0.4438 - £ 0.1573

Stock Levels
2050 In stock
Attributes
  • D
    36.8 mm
  • H
    31.8 mm
  • L
    13.5 mm
  • Thread Size
    1 3/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 9/16 in - 24 UNF/JIC 18.9 mm 9.0 mm LDPE - PIR Red

10083079

Price Range
£ 0.2336 - £ 0.0841

Stock Levels
9000 In stock
Attributes
  • D
    18.9 mm
  • H
    22.6 mm
  • L
    9.0 mm
  • Thread Size
    9/16 in - 24 UNF/JIC
  • Thread Standard
    UNF/JIC
Threaded Plug 1 1/16 in - 14 UNF/JIC 33.3 mm 13.7 mm LDPE - PIR Red

10084618

Price Range
£ 0.388 - £ 0.1406

Stock Levels
591 In stock
Attributes
  • D
    33.3 mm
  • H
    32.0 mm
  • L
    13.7 mm
  • Thread Size
    1 1/16 in - 14 UNF/JIC
  • Thread Standard
    UNF