Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.3775 - £ 0.9198 5450 In stock
34.0 mm
M27 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.1613 - £ 0.4305 85 In stock
42.0 mm
M36 x 2;0
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.3914 - £ 0.7366 1900 In stock
58.0 mm
M52 x 2;0
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.3629 - £ 0.8842 1400 In stock
31.0 mm
M25 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.1093 - £ 0.1734 12125 In stock
17.0 mm
M12 x 1;0
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1647 - £ 0.4209 1182 In stock
36.0 mm
M30 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.0994 - £ 0.5299 12800 In stock
22.0 mm
3/8 in
Yellow
20.5 mm
HDPE
23.0 mm
BSP/GAS
£ 0.1219 - £ 0.4671 3900 In stock
17.5 mm
1/4 in
Yellow
18.5 mm
HDPE
21.0 mm
BSP/GAS
£ 0.234 - £ 0.5702 800 In stock
15.0 mm
1/8 in
Yellow
15.0 mm
HDPE
17.5 mm
BSP/GAS
£ 0.1827 - £ 0.3886 5498 In stock
33.0 mm
3/4 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.2346 - £ 0.6601 200 In stock
51.0 mm
M45 x 2;0
Yellow
15.0 mm
HDPE
16.5 mm
Metric
£ 0.2899 - £ 0.8275 116 In stock
67.0 mm
2-11 in
Yellow
26.5 mm
HDPE
28.5 mm
BSP/GAS
£ 0.4632 - £ 1.4942 1550 In stock
59.0 mm
1-3/4-11 in
Yellow
26.0 mm
HDPE
27.5 mm
BSP/GAS
10107294 £ 0.3542 - £ 0.6601 962 In stock
46.2 mm
M40 x 2;0
Yellow
15.5 mm
HDPE
16.7 mm
Metric
£ 0.1241 - £ 0.6152 400 In stock
29.0 mm
5/8-14 in
Yellow
12.5 mm
HDPE
14.0 mm
BSP/GAS
10107362 £ 0.0842 - £ 0.4671 Request the lead time here
27.0 mm
1/2-14 in
Yellow
12.0 mm
HDPE
13.5 mm
BSP/GAS
£ 0.1047 - £ 0.4118 500 In stock
15.0 mm
1/8-28 in
Yellow
10.0 mm
HDPE
13.0 mm
BSP/GAS
£ 0.4633 - £ 0.6721 210 In stock
55.0 mm
1-1/2-11 in
Yellow
27.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.2628 - £ 0.4939 286 In stock
40.0 mm
1-11 in
Yellow
18.0 mm
HDPE
20.0 mm
BSP/GAS
£ 0.2537 - £ 0.3238 15198 In stock
49.0 mm
1-1/4-11 in
Yellow
23.5 mm
HDPE
25.0 mm
BSP/GAS
  • of 8
Threaded Cap Metric Threads M27 HDPE Yellow

10107133

Price Range
£ 0.9198 - £ 0.3775

Stock Levels
5450 In stock
Attributes
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 1;5
Threaded Cap Metric Threads M36 HDPE Yellow

10107287

Price Range
£ 0.4305 - £ 0.1613

Stock Levels
85 In stock
Attributes
  • D
    42.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2;0
Threaded Cap Metric Threads M52 HDPE Yellow

10107324

Price Range
£ 0.7366 - £ 0.3914

Stock Levels
1900 In stock
Attributes
  • D
    58.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2;0
Threaded Cap Metric Threads M25 HDPE Yellow

10107119

Price Range
£ 0.8842 - £ 0.3629

Stock Levels
1400 In stock
Attributes
  • D
    31.0 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107027

Price Range
£ 0.1734 - £ 0.1093

Stock Levels
12125 In stock
Attributes
  • D
    17.0 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;0
Threaded Cap Metric Threads M30 HDPE Yellow

10107157

Price Range
£ 0.4209 - £ 0.1647

Stock Levels
1182 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 1;5
Threaded Cap BSP Threads, Gas Threads 3/8 HDPE Yellow

10107485

Price Range
£ 0.5299 - £ 0.0994

Stock Levels
12800 In stock
Attributes
  • D
    22.0 mm
  • H
    23.0 mm
  • h
    20.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/8 in
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107478

Price Range
£ 0.4671 - £ 0.1219

Stock Levels
3900 In stock
Attributes
  • D
    17.5 mm
  • H
    21.0 mm
  • h
    18.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4 in
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107461

Price Range
£ 0.5702 - £ 0.234

Stock Levels
800 In stock
Attributes
  • D
    15.0 mm
  • H
    17.5 mm
  • h
    15.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8 in
Threaded Cap BSP Threads, Gas Threads 3/4 HDPE Yellow

10107522

Price Range
£ 0.3886 - £ 0.1827

Stock Levels
5498 In stock
Attributes
  • D
    33.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/4 in
Threaded Cap Metric Threads M45 HDPE Yellow

10107317

Price Range
£ 0.6601 - £ 0.2346

Stock Levels
200 In stock
Attributes
  • D
    51.0 mm
  • H
    16.5 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 2;0
Threaded Cap BSP Threads, Gas Threads 2 HDPE Yellow

10107454

Price Range
£ 0.8275 - £ 0.2899

Stock Levels
116 In stock
Attributes
  • D
    67.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    2-11 in
Threaded Cap BSP Threads, Gas Threads 1-3/4 HDPE Yellow

10107447

Price Range
£ 1.4942 - £ 0.4632

Stock Levels
1550 In stock
Attributes
  • D
    59.0 mm
  • H
    27.5 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-3/4-11 in
Threaded Cap Metric Threads M40 HDPE Yellow

10107294

Price Range
£ 0.6601 - £ 0.3542

Stock Levels
962 In stock
Attributes
  • D
    46.2 mm
  • H
    16.7 mm
  • h
    15.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M40 x 2;0
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107379

Price Range
£ 0.6152 - £ 0.1241

Stock Levels
400 In stock
Attributes
  • D
    29.0 mm
  • H
    14.0 mm
  • h
    12.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8-14 in
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

10107362

Price Range
£ 0.4671 - £ 0.0842

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/2-14 in
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107331

Price Range
£ 0.4118 - £ 0.1047

Stock Levels
500 In stock
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8-28 in
Threaded Cap BSP Threads, Gas Threads 1-1/2 HDPE Yellow

10107430

Price Range
£ 0.6721 - £ 0.4633

Stock Levels
210 In stock
Attributes
  • D
    55.0 mm
  • H
    28.0 mm
  • h
    27.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads 1 HDPE Yellow

10107409

Price Range
£ 0.4939 - £ 0.2628

Stock Levels
286 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    18.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-11 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107416

Price Range
£ 0.3238 - £ 0.2537

Stock Levels
15198 In stock
Attributes
  • D
    49.0 mm
  • H
    25.0 mm
  • h
    23.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4-11 in