Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1602 - £ 0.3671 | 2000 In stock |
0.748 in
19.0 mm
|
1/2 in
|
Yellow
|
0.768 in
19.5 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.1748 - £ 0.3886 | 10998 In stock |
0.827 in
21.0 mm
|
9/16 in
|
Yellow
|
0.846 in
21.5 mm
|
HDPE
|
0.945 in
24.0 mm
|
UNF Threads
|
||
| £ 0.3802 - £ 1.5043 | 1450 In stock |
1.437 in
36.5 mm
|
1-3/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
| £ 0.3903 - £ 0.7307 | 2000 In stock |
1.457 in
37.0 mm
|
13/16 in
|
Yellow
|
0.984 in
25.0 mm
|
HDPE
|
1.063 in
27.0 mm
|
UNF Threads
|
||
| £ 0.3192 - £ 1.2682 | 2900 In stock |
1.063 in
27.0 mm
|
13/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF
|
||
| 10107577 | £ 0.4102 - £ 0.9093 | 2000 In stock |
0.433 in
11.0 mm
|
1/4 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
UNF Threads
|
|
| £ 0.3192 - £ 0.629 | 1906 In stock |
0.945 in
24.0 mm
|
11/16-16 in
|
Yellow
|
0.65 in
16.5 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| Request the lead time here |
|
M10 x 1.0
|
Red
|
0.236 in
6.0 mm
|
LDPE
|
0.394 in
10.0 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue