Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2628 - £ 0.4939 | Request the lead time here |
1.575 in
40.0 mm
|
1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
BSP/GAS
|
||
| £ 0.2346 - £ 0.6601 | Request the lead time here |
2.008 in
51.0 mm
|
M45 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.1241 - £ 0.6152 | Request the lead time here |
1.142 in
29.0 mm
|
5/8-14 in
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.551 in
14.0 mm
|
BSP/GAS
|
||
| £ 0.2537 - £ 0.3238 | Request the lead time here |
1.929 in
49.0 mm
|
1-1/4-11 in
|
Yellow
|
0.925 in
23.5 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.1219 - £ 0.4671 | Request the lead time here |
0.689 in
17.5 mm
|
1/4 in
|
Yellow
|
0.728 in
18.5 mm
|
HDPE
|
0.827 in
21.0 mm
|
BSP/GAS
|
||
| £ 0.3654 - £ 0.5094 | Request the lead time here |
1.575 in
40.0 mm
|
1 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1047 - £ 0.4118 | Request the lead time here |
0.591 in
15.0 mm
|
1/8-28 in
|
Yellow
|
0.394 in
10.0 mm
|
HDPE
|
0.512 in
13.0 mm
|
BSP/GAS
|
||
| £ 0.0878 - £ 0.1865 | Request the lead time here |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.1351 - £ 0.208 | Request the lead time here |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.1093 - £ 0.1734 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;0
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.6326 - £ 0.6326 | Request the lead time here |
2.402 in
61.0 mm
|
M55 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| £ 0.2589 - £ 0.4759 | Request the lead time here |
1.417 in
36.0 mm
|
M30 x 2;0
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.24 in
31.5 mm
|
Metric
|
||
| 9007000 | £ 0.1197 - £ 0.1865 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
|
| £ 0.1342 - £ 0.7132 | Request the lead time here |
1.161 in
29.5 mm
|
M24 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.3775 - £ 0.9198 | 400 In stock |
1.339 in
34.0 mm
|
M27 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| 9017000 | £ 0.2312 - £ 0.4389 | Request the lead time here |
1.673 in
42.5 mm
|
M36 x 1;5
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.63 in
16.0 mm
|
Metric
|
|
| £ 0.097 - £ 0.214 | 9000 In stock |
0.866 in
22.0 mm
|
M16 x 1;0
|
Yellow
|
0.319 in
8.1 mm
|
HDPE
|
0.433 in
11.0 mm
|
Metric
|
||
| £ 0.1026 - £ 0.5625 | Request the lead time here |
1.102 in
28.0 mm
|
M22 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
Metric
|
||
| 9016000 | £ 0.3526 - £ 0.4185 | Request the lead time here |
1.535 in
39.0 mm
|
M32 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
|
| £ 0.3542 - £ 0.6601 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 1;5
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
Metric
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue