10107287
9029000
| Quantity | Unit price |
|---|---|
| 250 - 999 | £ 0.4305 |
| 1000 - 2499 | £ 0.2301 |
| 2500 - 4999 | £ 0.1748 |
| 5000 + | £ 0.1613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.654 in |
|---|---|
| D | 42.0 mm |
| H | 0.669 in |
| H | 17.0 mm |
| h | 0.591 in |
| h | 15.0 mm |
| Thread Standard | Metric |
| Thread Size | M36 x 2;0 |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue