Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1602 - £ 0.3671 | Request the lead time here |
0.748 in
19.0 mm
|
1/2 in
|
Yellow
|
0.768 in
19.5 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.546 - £ 1.0344 | Request the lead time here |
2.165 in
55.0 mm
|
1-7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
UNF Threads
|
||
| £ 0.2967 - £ 1.1627 | Request the lead time here |
1.102 in
28.0 mm
|
13/16 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
UNF Threads
|
||
| £ 0.4375 - £ 1.3411 | Request the lead time here |
1.181 in
30.0 mm
|
15/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF
|
||
| £ 0.5201 - £ 2.0618 | Request the lead time here |
2.008 in
51.0 mm
|
1-3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2346 - £ 0.6577 | Request the lead time here |
1.142 in
29.0 mm
|
7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2075 - £ 0.4568 | Request the lead time here |
0.827 in
21.0 mm
|
9/16-18 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
UNF
|
||
| £ 0.3294 - £ 0.8027 | Request the lead time here |
0.315 in
8.0 mm
|
3/16 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
UNF Threads
|
||
| £ 0.194 - £ 0.8714 | Request the lead time here |
0.787 in
20.0 mm
|
1/2-20 in
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.571 in
14.5 mm
|
UNF
|
||
| £ 0.4975 - £ 0.9399 | Request the lead time here |
1.89 in
48.0 mm
|
1-5/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2267 - £ 0.629 | Request the lead time here |
0.984 in
25.0 mm
|
3/4-16 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.4693 - £ 1.8634 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/2 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3362 - £ 0.6386 | Request the lead time here |
1.26 in
32.0 mm
|
1 in
|
Yellow
|
1.004 in
25.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3304 - £ 1.2682 | Request the lead time here |
0.906 in
23.0 mm
|
11/16-16 in
|
Yellow
|
0.335 in
8.5 mm
|
HDPE
|
0.394 in
10.0 mm
|
UNF
|
||
| £ 0.2403 - £ 0.6386 | Request the lead time here |
1.142 in
29.0 mm
|
7/8-14 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
UNF
|
||
| £ 0.1782 - £ 0.525 | Request the lead time here |
1.024 in
26.0 mm
|
3/4 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1478 - £ 0.7408 | 400 In stock |
1.161 in
29.5 mm
|
5/8 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.4323 - £ 1.326 | 225 In stock |
1.929 in
49.0 mm
|
1-1/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.4632 - £ 1.4942 | 70 In stock |
2.323 in
59.0 mm
|
1-3/4-11 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
BSP/GAS
|
||
| 9104000 | £ 0.0842 - £ 0.4671 | 300 In stock |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue