Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0936 - £ 0.0936 | Request the lead time here |
0.717 in
18.2 mm
|
5/8-18 in
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.614 in
15.6 mm
|
UNF/JIC
|
||
| £ 0.0817 - £ 0.0833 | Request the lead time here |
0.571 in
14.5 mm
|
1/2-20 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.626 in
15.9 mm
|
M14 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10075081 | £ 0.1474 - £ 0.1474 | 38500 In stock |
0.98 in
24.9 mm
|
7/8-14 in
|
Red
|
0.567 in
14.4 mm
|
LDPE - PIR
|
0.795 in
20.2 mm
|
UNF/JIC
|
|
| £ 0.2324 - £ 0.2324 | 1097 In stock |
1.472 in
37.4 mm
|
1-3/8-12 in
|
Red
|
0.413 in
10.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| 10086926 | £ 0.1715 - £ 0.1715 | 11012 In stock |
1.087 in
27.6 mm
|
#1-14 in
|
Red
|
0.472 in
12.0 mm
|
LDPE - PIR
|
0.677 in
17.2 mm
|
UNF/JIC
|
|
| £ 0.0874 - £ 0.0874 | Request the lead time here |
0.469 in
11.9 mm
|
M10 x 1
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.0677 - £ 0.0677 | 33500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| 10071748 | £ 0.1842 - £ 0.1842 | 34914 In stock |
1.157 in
29.4 mm
|
1-1/16-12 in
|
Red
|
0.433 in
11.0 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
UNF/JIC
|
|
| £ 0.1131 - £ 0.1131 | 6752 In stock |
0.906 in
23.0 mm
|
13/16-16 in
|
Red
|
0.366 in
9.3 mm
|
LDPE - PIR
|
0.602 in
15.3 mm
|
UNF/JIC
|
||
| £ 0.0805 - £ 0.0805 | 5371 In stock |
0.39 in
9.9 mm
|
M8 x 1
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.3189 - £ 0.3189 | 1328 In stock |
1.98 in
50.3 mm
|
1-7/8-12 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
UNF/JIC
|
||
| £ 0.1158 - £ 0.1158 | 42626 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.3294 - £ 0.8027 | 1900 In stock |
0.315 in
8.0 mm
|
3/16 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
UNF Threads
|
||
| £ 0.5201 - £ 2.0618 | Request the lead time here |
2.008 in
51.0 mm
|
1-3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.194 - £ 0.8714 | 3900 In stock |
0.787 in
20.0 mm
|
1/2-20 in
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.571 in
14.5 mm
|
UNF
|
||
| £ 0.4174 - £ 0.7916 | 3747 In stock |
1.575 in
40.0 mm
|
1-5/16 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3147 - £ 1.2356 | 1500 In stock |
0.827 in
21.0 mm
|
5/8-18 in
|
Yellow
|
0.65 in
16.5 mm
|
HDPE
|
0.709 in
18.0 mm
|
UNF
|
||
| £ 0.546 - £ 1.0344 | 798 In stock |
2.165 in
55.0 mm
|
1-7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
UNF Threads
|
||
| £ 0.4375 - £ 1.3411 | 450 In stock |
1.181 in
30.0 mm
|
15/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF