| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 0.5615 |
| 100 + | £ 0.2673 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.752 in |
|---|---|
| D | 44.5 mm |
| H | 0.886 in |
| H | 22.5 mm |
| h | 20.0 mm |
| h | 0.787 in |
| Thread Standard | UNF |
| Thread Size | 1-1/2-12 |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue