Menu Search

Threaded Protection Caps PCR

In stock

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
£ 0.042 - £ 0.0654 Request the lead time here
M20 x 1.5
14.0
21.9
Metric
£ 0.0817 - £ 0.1271 Request the lead time here
M28 x 1.5
14.0
32.0
Metric
£ 0.0251 - £ 0.0391 Request the lead time here
3/8" x 24
8.3
11.0
UNF/JIC
£ 0.0497 - £ 0.0774 Request the lead time here
13/16" x 16
15.3
23.3
UNF/JIC
£ 0.0673 - £ 0.1046 Request the lead time here
1.3/16" x 12
19.1
32.7
UNF/JIC
£ 0.0251 - £ 0.0391 Request the lead time here
M11 x 1
12.0
14.0
Metric
£ 0.0202 - £ 0.0315 Request the lead time here
M12 x 1
12.0
13.8
Metric
£ 0.0303 - £ 0.0472 5000 In stock
3/8 x 19
11.3
18.7
BSP;GAS
£ 0.0838 - £ 0.1304 Request the lead time here
1.5/8" x 12
22.0
44.8
UNF/JIC
£ 0.1359 - £ 0.151 Request the lead time here
2 x 11
21.0
61.9
GAS
£ 0.0496 - £ 0.0772 Request the lead time here
M26 x 1.5
14.0
28.3
Metric
£ 0.0251 - £ 0.0391 Request the lead time here
1/8 x 28
12.0
11.8
BSP;GAS
£ 0.0343 - £ 0.0534 Request the lead time here
1/2 x 14
13.5
23.2
GAS
£ 0.0266 - £ 0.0415 Request the lead time here
M8 x 1
10.0
9.9
Metric
£ 0.1241 - £ 0.193 Request the lead time here
1.1/2 x 11
20.5
50.3
GAS
£ 0.0202 - £ 0.0315 Request the lead time here
M12 x 1.5
12.0
14.0
Metric
£ 0.0528 - £ 0.0821 Request the lead time here
M22 x 1.5
13.8
24.3
Metric
£ 0.0863 - £ 0.0959 Request the lead time here
M45 x 2
21.8
47.8
Metric
£ 0.1005 - £ 0.1117 Request the lead time here
M52 x 2
16.0
54.7
Metric
£ 0.0324 - £ 0.0505 Request the lead time here
7/16" x 24
13.7
13.3
UNF/JIC
  • of 2
Threaded Cap M20 x 1.5 LDPE - PCR Green

20751524

Price Range
£ 0.0654 - £ 0.042

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M28 x 1.5 LDPE - PCR Green

20751562

Price Range
£ 0.1271 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M28 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 3/8" x 24 UNF/JIC LDPE - PCR Green

20751623

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    8.3 mm
  • Thread Size
    3/8" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 13/16" x 16 UNF/JIC LDPE - PCR Green

20751678

Price Range
£ 0.0774 - £ 0.0497

Stock Levels
Request the lead time here
Attributes
  • H
    15.3 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.3/16" x 12 UNF/JIC LDPE - PCR Green

20751715

Price Range
£ 0.1046 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • H
    19.1 mm
  • Thread Size
    1.3/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M11 x 1 LDPE - PCR Green

20751463

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    M11 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M12 x 1 LDPE - PCR Green

20751470

Price Range
£ 0.0315 - £ 0.0202

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    M12 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 3/8 x 19 BSP;GAS LDPE - PCR Green

20751371

Price Range
£ 0.0472 - £ 0.0303

Stock Levels
5000 In stock
Attributes
  • H
    11.3 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.5/8" x 12 UNF/JIC LDPE - PCR Green

20751746

Price Range
£ 0.1304 - £ 0.0838

Stock Levels
Request the lead time here
Attributes
  • H
    22.0 mm
  • Thread Size
    1.5/8" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 2 x 11 BSPGAS LDPE - PCR Green

20751432

Price Range
£ 0.151 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • H
    21.0 mm
  • D
    61.9 mm
  • Thread Size
    2 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M26 x 1.5 LDPE - PCR Green

20751555

Price Range
£ 0.0772 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1/8 x 28 BSP;GAS LDPE - PCR Green

20751357

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    1/8 x 28
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1/2 x 14 BSPGAS LDPE - PCR Green

20751388

Price Range
£ 0.0534 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    23.2 mm
  • Thread Size
    1/2 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M8 x 1 LDPE - PCR Green

20751449

Price Range
£ 0.0415 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • Thread Size
    M8 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.1/2 x 11 BSPGAS LDPE - PCR Green

20751425

Price Range
£ 0.193 - £ 0.1241

Stock Levels
Request the lead time here
Attributes
  • H
    20.5 mm
  • D
    50.3 mm
  • Thread Size
    1.1/2 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M12 x 1.5 LDPE - PCR Green

20751487

Price Range
£ 0.0315 - £ 0.0202

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    14.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M22 x 1.5 LDPE - PCR Green

20751531

Price Range
£ 0.0821 - £ 0.0528

Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M45 x 2 LDPE - PCR Green

20751609

Price Range
£ 0.0959 - £ 0.0863

Stock Levels
Request the lead time here
Attributes
  • H
    21.8 mm
  • Thread Size
    M45 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M52 x 2 LDPE - PCR Green

20751616

Price Range
£ 0.1117 - £ 0.1005

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/16" x 24 UNF/JIC LDPE - PCR Green

20751647

Price Range
£ 0.0505 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • H
    13.7 mm
  • Thread Size
    7/16" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR