| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.0821 |
| 3000 - 14999 | £ 0.0586 |
| 15000 + | £ 0.0528 |
| H | 13.8 mm |
|---|---|
| H | 0.543 in |
| Thread Size | M22 x 1.5 |
| Thread Standard | Metric |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue