Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1117 |
2500 + | £ 0.1005 |
H | 16.0 mm |
---|---|
H | 0.63 in |
D | 54.7 mm |
D | 2.154 in |
Thread Size | M52 x 2 |
Thread Standard | Metric |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue