Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1046 |
2500 - 12499 | £ 0.0747 |
12500 + | £ 0.0673 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 19.1 mm |
---|---|
H | 0.752 in |
D | 32.7 mm |
D | 1.287 in |
Thread Size | 1.3/16" x 12 |
Thread Standard | UNF/JIC |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue