Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 1.08 - £ 1.1254 Request the lead time here
M3
5.5 mm
Stainless Steel
6.0 mm
12.0 mm
£ 0.5315 - £ 0.5542 5450 In stock
M4
7.0 mm
Nickel Plated
7.0 mm
14.0 mm
£ 0.3994 - £ 0.4161 6600 In stock
M4
7.0 mm
Zinc Plated
6.5 mm
13.0 mm
£ 0.3756 - £ 0.3912 1800 In stock
M2
4.0 mm
Nickel Plated
6.0 mm
15.0 mm
£ 1.0347 - £ 1.0772 7055 In stock
M2
4.0 mm
Nickel Plated
6.0 mm
30.0 mm
£ 0.8547 - £ 0.8915 2110 In stock
M2.5
5.0 mm
Stainless Steel
5.0 mm
10.0 mm
£ 0.4705 - £ 0.4904 54 In stock
M4
7.0 mm
Nickel Plated
5.5 mm
11.0 mm
£ 0.4155 - £ 0.4334 3311 In stock
M5
8.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.8229 - £ 0.8573 50 In stock
M3
5.5 mm
Stainless Steel
5.0 mm
10.0 mm
£ 0.4775 - £ 0.4967 7158 In stock
M3
5.5 mm
Zinc Plated
10.0 mm
30.0 mm
£ 1.5825 - £ 1.6513 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
30.0 mm
£ 0.4238 - £ 0.4422 300 In stock
M4
7.0 mm
Zinc Plated
5.5 mm
11.0 mm
£ 0.8065 - £ 0.8405 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
12.0 mm
£ 0.5116 - £ 0.5329 Request the lead time here
M4
7.0 mm
Nickel Plated
6.5 mm
13.0 mm
£ 0.3118 - £ 0.3245 3800 In stock
M2
4.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 2.0504 - £ 2.133 150 In stock
M6
10.0 mm
Stainless Steel
12.0 mm
30.0 mm
£ 1.7717 - £ 1.8426 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
35.0 mm
£ 0.2614 - £ 0.2724 1300 In stock
M2
4.0 mm
Nickel Plated
2.5 mm
5.0 mm
£ 1.3458 - £ 1.4036 Request the lead time here
M3
5.5 mm
Stainless Steel
10.0 mm
40.0 mm
£ 1.2941 - £ 1.3479 Request the lead time here
M3
5.5 mm
Nickel Plated
10.0 mm
45.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10225745

Price Range
£ 1.1254 - £ 1.08

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 14.0 mm

10096741

Price Range
£ 0.5542 - £ 0.5315

Stock Levels
5450 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 13.0 mm

10226032

Price Range
£ 0.4161 - £ 0.3994

Stock Levels
6600 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10225479

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
1800 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10225547

Price Range
£ 1.0772 - £ 1.0347

Stock Levels
7055 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10225578

Price Range
£ 0.8915 - £ 0.8547

Stock Levels
2110 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 11.0 mm

10226001

Price Range
£ 0.4904 - £ 0.4705

Stock Levels
54 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    5.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10226179

Price Range
£ 0.4334 - £ 0.4155

Stock Levels
3311 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10225738

Price Range
£ 0.8573 - £ 0.8229

Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10225820

Price Range
£ 0.4967 - £ 0.4775

Stock Levels
7158 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

10226087

Price Range
£ 1.6513 - £ 1.5825

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 11.0 mm

10226018

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    5.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10225462

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 13.0 mm

10226025

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10225431

Price Range
£ 0.3245 - £ 0.3118

Stock Levels
3800 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10226575

Price Range
£ 2.133 - £ 2.0504

Stock Levels
150 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10226339

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 5.0 mm

10225394

Price Range
£ 0.2724 - £ 0.2614

Stock Levels
1300 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10225875

Price Range
£ 1.4036 - £ 1.3458

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 45.0 mm

10225882

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated