Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.2194 - £ 4.3064 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| £ 1.0165 - £ 1.0582 | 300 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.8578 - £ 1.8875 | 3700 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| £ 1.3539 - £ 1.3822 | 7214 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.4784 - £ 0.4886 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 3.9088 - £ 8.9731 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.4466 - £ 0.4654 | 100 In stock |
4NC-4NC
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4547 - £ 0.4651 | 3570 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.532 - £ 0.5439 | 2000 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.5814 - £ 0.606 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.5222 - £ 0.5328 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.5988 - £ 0.6235 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.5313 - £ 0.5419 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.5466 - £ 0.5582 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 10200841 | £ 0.6896 - £ 0.7044 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
|
| £ 0.9318 - £ 0.9511 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
No Finish
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.5346 - £ 0.5567 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 2.4671 - £ 2.5266 | 600 In stock |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6452 - £ 0.6713 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5249 - £ 0.5466 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue