Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
10198278 £ 0.551 - £ 0.5616 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
10198308 £ 0.6191 - £ 0.6327 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
13.0 mm
£ 0.9569 - £ 0.9765 478 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
55.0 mm
£ 0.462 - £ 0.472 456 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
6.0 mm
£ 1.3851 - £ 1.4134 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
30.0 mm
£ 1.9618 - £ 2.0064 549 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
50.0 mm
£ 0.4845 - £ 0.4949 763 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
6.0 mm
10198285 £ 0.541 - £ 0.5513 9512 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.4116 - £ 0.4206 2304 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.4155 - £ 0.4245 892 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
11.0 mm
10198094 £ 0.4354 - £ 0.4443 8306 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
15.0 mm
£ 0.6673 - £ 0.6807 488 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 0.9185 - £ 0.9185 734 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 0.593 - £ 0.606 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
15.0 mm
10198025 £ 0.3685 - £ 0.376 2198 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
8.0 mm
£ 1.6513 - £ 1.7201 2948 In stock
M5
8.0 mm
Stainless Steel
10.0 mm
25.0 mm
£ 0.5556 - £ 0.5783 40 In stock
M2.5
5.0 mm
Nickel Plated
8.0 mm
30.0 mm
£ 1.1917 - £ 1.2419 14241 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 0.4975 - £ 0.5187 Request the lead time here
M5
8.0 mm
Nickel Plated
6.0 mm
12.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198278

Price Range
£ 0.5616 - £ 0.551

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10198308

Price Range
£ 0.6327 - £ 0.6191

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 55.0 mm

10198209

Price Range
£ 0.9765 - £ 0.9569

Stock Levels
478 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198230

Price Range
£ 0.472 - £ 0.462

Stock Levels
456 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10198674

Price Range
£ 1.4134 - £ 1.3851

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10198711

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
549 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198247

Price Range
£ 0.4949 - £ 0.4845

Stock Levels
763 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198285

Price Range
£ 0.5513 - £ 0.541

Stock Levels
9512 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

10198063

Price Range
£ 0.4206 - £ 0.4116

Stock Levels
2304 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 11.0 mm

10198056

Price Range
£ 0.4245 - £ 0.4155

Stock Levels
892 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 15.0 mm

10198094

Price Range
£ 0.4443 - £ 0.4354

Stock Levels
8306 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 25.0 mm

10198148

Price Range
£ 0.6807 - £ 0.6673

Stock Levels
488 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10198186

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
734 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10630709

Price Range
£ 0.606 - £ 0.593

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 8.0 mm

10198025

Price Range
£ 0.376 - £ 0.3685

Stock Levels
2198 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10226292

Price Range
£ 1.7201 - £ 1.6513

Stock Levels
2948 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10225653

Price Range
£ 0.5783 - £ 0.5556

Stock Levels
40 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10226315

Price Range
£ 1.2419 - £ 1.1917

Stock Levels
14241 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10226209

Price Range
£ 0.5187 - £ 0.4975

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated