The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Series Code: SR2051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Size | Colour | Maximum Compatible Cable Diameter | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.1075 - £ 0.1098 | 3400 In stock |
0.189 in
4.8 mm
|
Natural
|
0.433 in
11.0 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.2052 - £ 0.2363 | 500 In stock |
|
Natural
|
|
Snap-Lock
|
||
| £ 0.7058 - £ 0.7058 | 19096 In stock |
0.189 in
4.8 mm
|
Natural
|
0.945 in
24.0 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
| £ 1.4599 - £ 1.5166 | Request the lead time here |
0.197 in
5.0 mm
|
Natural
|
0.957 in
24.3 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | 31000 In stock |
0.189 in
4.8 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.111 - £ 0.1381 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| 10246214 | £ 0.6591 - £ 0.6591 | 9361 In stock |
0.189 in
4.8 mm
|
Natural
|
0.583 in
14.8 mm
|
Clip On
|
|
| 10246252 | £ 0.6591 - £ 0.6591 | 2186 In stock |
0.189 in
4.8 mm
|
Natural
|
0.614 in
15.6 mm
|
Clip On
|
|
| £ 0.6591 - £ 0.6591 | 1300 In stock |
0.189 in
4.8 mm
|
Natural
|
0.728 in
18.5 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue