10246269
460362
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.7058 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 0.189 in |
|---|---|
| Compatible Hole Size | 4.8 mm |
| Maximum Compatible Cable Diameter | 24.0 mm |
| Maximum Compatible Cable Diameter | 0.945 in |
| Compatible Panel Thickness Range | 2.6 mm |
| Compatible Panel Thickness Range | 0.102 in |
| Spacer Length | 3.1 mm |
| Spacer Length | 0.122 in |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue